??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
208
Shaft Size
40 mm
Part No.
127560
Description
F4B-SCEZ-40M-PCR
Weight
0.76 kg
A
49.3 mm
B
130.0 mm
C
53.3 mm
D
101.6 mm
Bolt Diameter
M12
H
17.0 mm
J
15.7 mm
L
52.1 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.